IF_MonitoringBelt

 

IF_MonitoringBelt - General Information

Overview

Type:

Interface

Available as of:

V1.0.0.0

Inherits from:

-

Versions:

Current version

Task

Interface for accessing the values and functions of a belt of type Monitoring of the FB_Infeed POU

Description

A belt of type Monitoring is not controlled by the FB_Infeed POU. In order to provide the algorithm with the available information as early as possible, a belt that is not controlled by FB_Infeed can be monitored. The motion of this monitoring belt is monitored and the motion of the products on the belts is calculated.

Properties

Name

Data type

Accessing

Description

ifLogEncoder

SystemConfigurationItf.IF_IdentificationMandatory

Read/write

The logical encoder with which the monitoring belt monitors the motion.

ifMaster

SystemConfigurationItf.IF_Master

Read/write

The belt the motion of which is to be monitored by the monitoring belt.

The following values are monitored depending on the master type monitored:

oAny axis type: RefPosition value of the axis

oPhysical Master Encoder or Incremental Encoder: Position value of the encoder

C2C Encoder Input, Encoder Network Encoder Input, Virtual Master Encoder, or SumMasterEncoder as master type are not supported for monitoring.

sInObjectName

STRING[40]

Read

The name of the master which the monitoring belt follows.

sLogEncoderName

STRING[40]

Read

The name of the logical encoder with which the monitoring belt follows the motion.

xTakeMasterPosition

BOOL

Read/write

TRUE: During a cold start movement, the position of the belt is set to the position of the configured master once.